See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $135.52

EM430F6147RF900-CC430 Wireless Development Tool

The EM430F6147RF900 is a complete wireless development tool for the CC430 that includes all the hardware required to develop an entire wireless project. The sample kit includes two sub-1GHz wireless target boards (including antennas) featuring the highly integrated MSP430F6147IRGC RF System-on-chip. Projects may be developed and instantly deployed using the included batteries.

Note: the current version (v4.0) of the tool supports 868/915 MHz operation only.

The CC430 integrates the latest MSP430F5xx core (which combines 25 MHz performance with a 10-bit ADC, AES hardware security module and a 96 segment LCD driver) with theCC1101 multi-channel RF transceiver designed for low-power wireless applications.

The EM430F6147RF900 development board supports all CC430F614x and flash parts in the 64-pin QFN (RGC) package. It also supports software development for the CC430F512x and CC430F514x parts (48-pin QFN (RGZ) package).

The SimpliciTI software stack (a proprietary low-power star network stack) for the CC430 will also be made available to interested developers, enabling robust wireless networks out of the box.

Disclaimers:

  • The EM430F6147RF900 is subject to export control regulations and restrictions
  • Please review the relevant datasheet and errata sheet for the MSP430F6147IRGC silicon prior to use.

A separate debugging and programming interface is required to work with the EM430F6147RF900. A flash emulation tool (FET) may be purchased independently (MSP-FET430UIF).

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00