See datasheet for actual packaging/pinout drawings

Package | PIN:

RHS | 48

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.86
10 - 24 $ 7.07
25 - 99 $ 6.61
100 - 249 $ 5.93
250 - 499 $ 5.53
500 - 749 $ 4.81
750 - 999 $ 4.17
1000 - 9999 $ 4.08
  View datasheet for EMB1428QSQE/NOPB View product folder for EMB1428QSQE/NOPB

Adjust your quantity during checkout

EMB1428QSQE/NOPB-Switch Matrix Gate Driver for Active Cell Balancing

The EMB1428 Switch Matrix Gate Driver IC is designed to work in conjunction with EMB1499 DC/DC Controller IC to support TI’s switch matrix based active cell balancing scheme in a battery management system. The EMB1428 provides 12 floating MOSFET gate drivers necessary for balancing up to 7 battery cells connected in a series stack. Multiple EMB1428 ICs may be used together to balance a stack of more than seven battery cells.

The EMB1428 integrated circuit interfaces with the EMB1499 DC/DC controller to control and enable charging and discharging modes. The EMB1428 uses an SPI bus to accept commands from the main controller (CPU/MCU) on which battery cell should be charged or discharged and to report back any faults to the main controller (CPU/MCU).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00