See datasheet for actual packaging/pinout drawings

Package | PIN:

NGG | 6

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 12.16
10 - 24 $ 11.31
25 - 99 $ 10.91
100 - 249 $ 9.53
250 - 499 $ 9.07
500 - 749 $ 8.35
750 - 999 $ 7.43
1000 - 9999 $ 7.43
  View datasheet for EQ50F100LR/NOPB View product folder for EQ50F100LR/NOPB

Adjust your quantity during checkout

EQ50F100LR/NOPB-1Gbps - 6.25Gbps Backplane Equalizer

The EQ50F100 is a equalizer designed to compensate transmission medium losses and reduce the medium-induced deterministic jitter. It is optimized for operation from 1Gbps to 6.25Gbps, on printed circuit backplane for up to 30" of FR4 striplines with backplane connectors at both ends. It is code independent, and functioning equally well for short run length, balanced codes such as 8b/10b, commonly used in multiplexed 1.25 Gbps Ethernet Systems.

The equalizer uses differential CML inputs and outputs with feed-through pin-outs, mounted in a 3 mm x 3 mm 6-pin leadless LLP package. It is powered from single 1.8V supply and consumes 85 mW.


View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00