See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $10.00
 

Adjust your quantity during checkout

ESD-EVM-001-ESD-EVM-001 Evaluation Module

The “ESD EVM” features a series of ESD protection diodes and can be used for destructive electrostatic discharge (ESD) pass/fail ESD strike, continuity, and signal pass-through tests. Specifically, it could be used for both IEC-61000-4-2 air and contact discharge tests. The procedure outlined below ensures proper testing setup and method for both discharge tests.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00