See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $75.00
 

Adjust your quantity during checkout

ESD204EVM-ESD204 Evaluation Module

This ESD204EVM evaluation module (EVM) demonstrates the performance of the ESD204. This EVM includes 5 ESD204DQA’s in various configurations for testing. Two ESD204DQA’s are configured for IEC61000-4-2 compliance testing, with one those being setup to allow the capture of a clamping waveform during an ESD event. One ESD204DQA is configured for 4-port s-parameter analysis. One ESD204DQA is configured to pass-through USB 3.1 using one USB 3.1 Type A and one USB 3.1 Type B connector. This user's guide includes setup instructions, schematic diagrams, a bill of materials, and a printed-circuit board layout drawing of the EVM.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00