Features for the ESD224EVM
- IEC 61000-4-2 ESD Compliance Testing
- Industry Standard Footprint for Evaluation in Existing Systems
Description for the ESD224EVM
The ESD224EVM evaluation module (EVM) demonstrates the performance of the ESD224 Low Clamping 4-Channel ESD Protection Device for HDMI Interface. It includes 2 ESD224’s in HDMI pass through mode. The two ESD224's are configured to pass-through HDMI 2.0 signals using an HDMI Type A female and male header.