See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

ESD401EVM-ESD401 Evlauation Module

Texas Instrument’s ESD401EVM evaluation module helps designers evaluate the operation and performance of the ESD401 device. The ESD401 is a unidirectional TVS ESD protection diode for HDMI 2.0 and USB 3.0 high speed data line protection. The ESD401 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00