See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $84.56

EV2011-BQ2011 Evaluation Module for NiCd with serial port and MS-DOS PC software

The EV2011 Evaluation System provides a development and evaluation environment for the bq2011 Gas Gauge IC. The EV2011 incorporates a bq2011, a sense resistor, and all other hardware necessary to provide a capacity monitoring function for 3 to 12 series NiCd cells.

Hardware for a PC interface is included on the EV2011 so that easy access to the state-of-charge information can be achieved via the serial port of the bq2011. Direct connection to the serial port of the bq2011 is also made available for check-out of the final hardware/software implementation.

The menu-driven software provided with the EV2011 displays charge/discharge activity and allows user interface to the bq2011 from any standard DOS PC.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00