See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00

EV2200-EV2200 PC Interface Board, Battery Fuel (Gas) Gauge IC

The EV2200 provides a development and evaluation environment for HDQ based and SMBus based gas gauge ICs. The EV2200 provides connections for the communication lines of an intelligent battery with a serial interface port of a Windows-based PC. With the EV2200, the user can read/write the gas gauge registers of each IC and monitor the battery's status. In the SBS SMBus environment, the interface board and software allow the battery pack designer to evaluate the function of the ICs, calibrate the intelligent battery circuit for current, temperature, and voltage measurements, and program the external EEPROM.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00