See datasheet for actual packaging/pinout drawings


USB-Based PC Interface Board for Battery Fuel (Gas) Gauge Evaluation

TI Store Price:

Unit price: $199.00

Adjust your quantity during checkout

Texas Instruments EV2300

Note: EV2300 is not supported for 64-bit Windows (Windows 7 and newer). This product continues to be in production to support existing customers. Replaecd by EV2400 for new designs, – The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.

The EV2300 is a USB-based interface board for a PC that can be used to evaluate battery fuel gauge circuits designed with Texas Instruments' ICs. The EV2300 has connections on it for a USB cable and also accepts inputs from a battery fuel gauge circuit's communication port (SMBus or HDQ). By running the appropriate PC software for the corresponging fuel gauge IC, the EV2300 interface board allows the user to evaluate the battery fuel gauge circuit. Note: The driver on this page is for 32 bit Windows. See the 64 bit driver e2e post for 64 bit Windows 7 driver information.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00