See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $249.00
 

Adjust your quantity during checkout

EVM430-FR6047-MSP430FR6047 Ultrasonic Sensing Evaluation Module

The EVM430-FR6047 evaluation kit is a development platform to evaluate the performance of the MSP430FR6047 MCUs for ultrasonic sensing applications (e.g. smart water meters). The MSP430FR6047 MCU is an ultra-low-power device with an integrated ultrasonic sensing analog front end (USS) for high precision and accurate ultrasonic measurements. The device also includes the low-energy accelerator (LEA) for optimized signal processing that helps in optimizing power for a longer battery lifetime. The EVM provides a flexible solution to enable engineers to quickly evaluate and develop with the MSP430FR6047 MCU with a variety of transducers ranging from 50KHz to 2.5MHz. The EVM has the capability to display the measurement parameters with on-board LCD and connectors for RF communication modules.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00