See datasheet for actual packaging/pinout drawings


66AK2H Evaluation Modules - With Encryption

TI Store Price:

Unit price: $997.00

Adjust your quantity during checkout

Texas Instruments EVMK2HX

The 66AK2H Evaluation Module (EVM) is a fully featured, robust development tool for embedded high performance compute systems. It includes new hardware features and highly optimized software – for under $1,000. The EVM features a single 66AK2H14 System on Chip (SoC), an LCD display and an on-board emulation to help developers quickly start designing in 66AK2H14, 66AK2H12 or 66AKH06 SOCs that support multiple ARM A15 and C66x DSP cores. The EVM is enabled with two 10GB Ethernet interfaces for a bandwidth of 20Gbps backplane connectivity and optional wire rate switching in high density systems. A 10GB adaptor card (sold separately) is needed to optically connect to the EVM. This adaptor card is available from Mistral.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00