See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $58.00
 

Adjust your quantity during checkout

EZ430-CHRONOS-915-Chronos: Wireless development tool in a watch

The eZ430-CHRONOS-433 is no longer available. For evaluation of the CC430 microcontroller, please consider the eZ430-CHRONOS-868 or eZ430-CHRONOS-915 variants shown below.

The eZ430-Chronos is a highly integrated, wearable wireless development system based for the CC430 in a sports watch. It may be used as a reference platform for watch systems, a personal display for personal area networks, or as a wireless sensor node for remote data collection.

Based on the CC430F6137 <1 GHz RF SoC, the eZ430-Chronos is a complete CC430-based development system contained in a watch. This tool features a 96 segment LCD display and provides an integrated pressure sensor and 3-axis accelerometer for motion sensitive control. The integrated wireless feature allows the Chronos to act as a central hub for nearby wireless sensors such as pedometers and heart rate monitors. The eZ430-Chronos offers temperature and battery voltage measurement and is complete with a USB-based CC1111 wireless interface to a PC.

The eZ430-Chronos watch may be disassembled to be reprogrammed with a custom application and includes an eZ430 USB programming interface.

Check out the BM Innovations Chest Strap to use the Chronos as a heart rate monitor.

For more information on other TI wireless solutions, please see the CC430 Wireless Microcontrollers home page.

 

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00