See datasheet for actual packaging/pinout drawings


Package | PIN:

RFP | 144


S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)


Concerto Microcontroller

TI Store Price:

1 - 9 $ 25.06
10 - 24 $ 23.94
25 - 99 $ 22.53
100 - 249 $ 20.70
250 - 499 $ 20.28
500 - 749 $ 19.29
750 - 999 $ 17.88
1000 - 9999 $ 16.00

Adjust your quantity during checkout

Texas Instruments F28M35H52C1RFPT

The Concerto family is a multicore system-on-chip microcontroller unit (MCU) with independent communication and real-time control subsystems. The F28M35x family of devices is the first series in the Concerto family.

The communications subsystem is based on the industry-standard 32-bit ARM Cortex-M3 CPU and features a wide variety of communication peripherals, including Ethernet 1588, USB OTG with PHY, Controller Area Network (CAN), UART, SSI, I2C, and an external interface.

The real-time control subsystem is based on TI’s industry-leading proprietary 32-bit C28x floating-point CPU and features the most flexible and high-precision control peripherals, including ePWMs with fault protection, and encoders and captures—all as implemented by TI’s TMS320C2000™ Piccolo™ and Delfino™ families. In addition, the C28-CPU has been enhanced with the addition of the VCU instruction accelerator that implements efficient Viterbi, Complex Arithmetic, 16-bit FFTs, and CRC algorithms.

A high-speed analog subsystem and supplementary RAM memory is shared, along with on-chip voltage regulation and redundant clocking circuitry. Safety considerations also include Error Correction Code (ECC), parity, and code secure memory, as well as documentation to assist with system-level industrial safety certification.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00