See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $29.00
 

Adjust your quantity during checkout

FDC1004EVM-4-Channel Capacitive to Digital Converter Evaluation Module

The FDC1004EVM evaluation kit is a plug and play system to test and evaluate the FDC1004, 4-Channels capacitive to digital converter. The EVM is a breakable PCB which consists of 3 sections. The first section is a USB to I2C converter based on MSP430F5528 microcontroller, the second section contains the FDC1004 and the third section is based on a touch less sensor (to demonstrate the sensitivity of the HDC1004) . The third section can be removed and replace with customized sensors according to the requirements of the applications. The FDC1004EVM does not need additional hardware, calibration nor does it require any software programming - only the FDC1004EVM GUI has to be installed. The software is able to configure the FDC1004’s registers, display on four graphs (one for each measurement) the capacitive values and export data in CSV format.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00