See datasheet for actual packaging/pinout drawings

Package | PIN:

DNT | 12

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.83
10 - 24 $ 3.45
25 - 99 $ 3.22
100 - 249 $ 2.89
250 - 499 $ 2.69
500 - 749 $ 2.34
750 - 999 $ 2.03
1000 - 9999 $ 1.99
  View datasheet for FDC2212QDNTTQ1 View product folder for FDC2212QDNTTQ1

Adjust your quantity during checkout

FDC2212QDNTTQ1-2-channel, Noise-immune, AEC-Q100 qualified, 28-bit Capacitive Sensing Solution

Capacitive sensing is a low-power, low-cost, high-resolution contactless sensing technique that can be applied to a variety of applications ranging from proximity detection to gesture recognition. The sensor in a capacitive sensing system is any metal or conductor, allowing for low cost and highly flexible system design.

The main challenge limiting sensitivity in capacitive sensing applications is noise susceptibility of the sensors. With the FDC2x1x-Q1 innovative EMI resistant architecture, performance can be maintained even in presence of high-noise environments.

The FDC2x1x-Q1 is a multi-channel family of noise- and EMI-resistant, high-resolution, high-speed capacitance-to-digital converters for implementing capacitive sensing solutions. The devices employ an innovative narrow-band based architecture to offer high rejection of noise and interferers while providing high resolution at high speed. The devices support a wide excitation frequency range, offering flexibility in system design.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00