See datasheet for actual packaging/pinout drawings

FPDXSDUR-43USB/NOPB


FPD- Link LVDS to FPD-Link II Embedded Clock LVDS Converter DS99R421 Evaluation Kit

TI Store Price:

Unit price: $249.00

Adjust your quantity during checkout

Texas Instruments FPDXSDUR-43USB/NOPB

The FPDXSDUR-43USB is an evaluation kit designed to demonstrated performance and capabilities of the DS99R421 FPD-Link to FPD-Link II Embedded Clock LVDS Converter

The DS99R421 Serializer board accepts FPD Link LVDS (3 DAta + 1 Clock) input signals and provides single serialized FPD-LInk II LVDS data pair as an output. The DS90UR124 Deserializer board accepts the FPD-Link II LVDS serialized data stream and converts the data back into parallel LVCMOS signals and clock. USB cable is provided as a generic medium for the high speed data link. Jumpers and switches on the boards can be configured for evaluation of chipset features such as pre-emphasis, Progressive Turn On, etc.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00