Features for the HALL-ADAPTER-EVM
- Evaluation of most Hall sensor devices from TI, including SOT-23, TO-92, X2SON, and more.
- Standard breakout footprint for easy breadboard prototyping.
- Magnet included.
Description for the HALL-ADAPTER-EVM
Speed up your switch, latch and linear Hall sensor prototyping and testing with the HALL-ADAPTER-EVM, which provides a fast, easy and inexpensive way to interface with small ICs. You can connect any supported Hall sensor using the included Samtec terminal strips or wire them directly to existing circuits. Full list of supported packages includes SOT-23, TO-92, X2SON, SOT-23-5/6, 2x2 WCSP on 0.4mm pitch, and MSOP-8.