See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.88
10 - 24 $ 0.78
25 - 99 $ 0.71
100 - 249 $ 0.60
250 - 499 $ 0.54
500 - 749 $ 0.42
750 - 999 $ 0.32
1000 - 9999 $ 0.28
  View datasheet for HCT4066QPWRG4Q1 View product folder for HCT4066QPWRG4Q1

Adjust your quantity during checkout

HCT4066QPWRG4Q1-Automotive Catalog High Speed CMOS Logic Quad Bilateral Switches

The CD74HCT4066 contains four independent digitally controlled analog switches that use silicon-gate CMOS technology to achieve operation speeds similar to LSTTL, with the low power consumption of standard CMOS integrated circuits.

These switches feature the characteristic linear ON resistance of the metal-gate CD4066B. Each switch is turned on by a high-level voltage on its control input.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00