See datasheet for actual packaging/pinout drawings

Package | PIN:

RHU | 56

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.92
10 - 24 $ 3.53
25 - 99 $ 3.29
100 - 249 $ 2.88
250 - 499 $ 2.70
500 - 749 $ 2.30
750 - 999 $ 1.94
1000 - 9999 $ 1.85
  View datasheet for HD3SS2521RHUR View product folder for HD3SS2521RHUR

Adjust your quantity during checkout

HD3SS2521RHUR-DockPort Controller and Switch

The HD3SS2521 is an integrated DockPort switch solution. It provides independent 2:1 passive switching for the SuperSpeed USB and Display Port signals as well as for the USB 2.0 (HS/FS/LS) and I2C necessary to support DockPort applications. In addition, a firmware upgradable integrated DockPort controller is provided to manage host and dock side DockPort detection, signal switch and power configuration.

The HD3SS2521 is offered in 56-pin WQFN package and is specified to operate from a single supply voltage of 3.3V over the temperature range of 0°C to 70°C .

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00