See datasheet for actual packaging/pinout drawings

Package | PIN:

RHU | 56

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.92
10 - 24 $ 3.53
25 - 99 $ 3.29
100 - 249 $ 2.88
250 - 499 $ 2.70
500 - 749 $ 2.30
750 - 999 $ 1.94
1000 - 9999 $ 1.85
  View datasheet for HD3SS2522RHUR View product folder for HD3SS2522RHUR

Adjust your quantity during checkout

HD3SS2522RHUR-10Gbps USB 3.1 Type-C MUX with DFP Controller

HD3SS2522 is a 2:1 USB mux with Configuration Channel (CC) logic with Downstream Facing Port (DFP) support. The HD3SS2522 presents itself as a DFP according to the USB Type-C Spec. The CC logic block monitors the CC1 and CC2 pins voltages to determine when a USB port has been attached. Once a USB port has been attached, the CC logic also determines the orientation of the cable and configures the USB SS mux accordingly.

The HD3SS2522 provides an VBUS_EN signal to control legacy power switch to provide 5 V to VBUS. The device also provides control signals needed to support 5 V VCONN sourcing for ecosystems implementing USB Type-C.

Excellent dynamic characteristics of the device allow high speed switching with minimum attenuation to the signal eye diagram and little added jitter. The device also has low current consumption in Standby mode.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00