See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RNH | 30

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

HD3SS3220RNHR


10Gbps USB 3.1 Type-C 2:1 Mux with DRP Controller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.29
10 - 24 $ 2.96
25 - 99 $ 2.76
100 - 249 $ 2.41
250 - 499 $ 2.26
500 - 749 $ 1.92
750 - 999 $ 1.62
1000 - 9999 $ 1.55

Adjust your quantity during checkout

Texas Instruments HD3SS3220RNHR

HD3SS3220 is a USB SuperSpeed (SS) 2:1 mux with DRP port controller. The device provides Channel Configuration (CC) logic and 5V VCONN sourcing for ecosystems implementing USB Type-C. The HD3SS3220 can be configured as a Downstream Facing Port (DFP), Upstream Facing Port (UFP) or a Dual Role Port (DRP) making it ideal for any application.

The HD3SS3220, in DRP mode, alternates presenting itself as a DFP or UFP according to the Type-C specifications. The CC logic block monitors the CC1 and CC2 pins for pull-up or pull-down resistances to determine when a USB port has been attached and its port role. Once a USB port has been attached, the CC logic also determines the orientation of the cable and configures the USB SS mux accordingly. Finally, CC logic advertises or detects Type-C current mode – Default, Mid, or High in DFP and UFP modes respectively.

Excellent dynamic characteristics of the integrated mux allow switching with minimum attenuation to the SS signal eye diagram and very little added jitter. The device’s switch paths deploy adaptive common mode voltage tracking resulting identical channel despite different common mode voltage for RX and TX channels.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00