See datasheet for actual packaging/pinout drawings


Package | PIN:

RUA | 42


C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)


3.3V, PCI Express 3.0, USB 3.1 4-Channel Analog Differential Switch

TI Store Price:

1 - 9 $ 2.44
10 - 24 $ 2.10
25 - 99 $ 2.07
100 - 249 $ 1.68
250 - 499 $ 1.66
500 - 749 $ 1.39
750 - 999 $ 1.15
1000 - 9999 $ 0.95

Adjust your quantity during checkout

Texas Instruments HD3SS3415RUAR

The HD3SS3415 is a high-speed passive switch capable of switching four differential channels, including applications such as two full PCI Express x1 lanes from one source to one of two target locations in a PC/server application. With its bidirectional capability the HD3SS3415 will also support applications that allow connections between one target and two source devices, such as a shared peripheral between two platforms. The HD3SS3415 has a single control line (SEL Pin) which can be used to control the signal path between Port A and either Port B or Port C.

The HD3SS3415 is offered in an industry standard 42-pin WQFN package available in a common footprint shared by several other vendors. The device is specified to operate from a single supply voltage of 3.3 V over the full temperature range of 0°C to 70°C

The HD3SS3415 is a generic 4-CH high-speed mux/demux type of switch that can be used for routing high-speed signals between two different locations on a circuit board. Although it was designed specifically to address PCI Express Gen III applications, the HD3SS3415 will also support several other high-speed data protocols with a differential amplitude of < 1800 mVpp and a common mode voltage of < 2 V, as with USB 3.0 and DisplayPort 1.2. The one select input (SEL) pin of the device can easily be controlled by an available GPIO pin within a system or from a microcontroller.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00