See datasheet for actual packaging/pinout drawings

Package | PIN:

RUA | 42

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.82
10 - 24 $ 2.54
25 - 99 $ 2.36
100 - 249 $ 2.07
250 - 499 $ 1.94
500 - 749 $ 1.65
750 - 999 $ 1.39
1000 - 9999 $ 1.33
  View datasheet for HD3SS6126RUAR View product folder for HD3SS6126RUAR

Adjust your quantity during checkout

HD3SS6126RUAR-USB 3.0 + USB2.0 Differential Switch 2:1/1:2 MUX/DEMUX

The HD3SS6126 device is a high-speed, passive switch that is designed for USB applications to route both SuperSpeed USB RX and TX and USB 2.0 DP and DM signals from a source to two destinations or vice versa. The device can also be used for DisplayPort, PCI-Express, SATA, SAS, and XAUI applications. The HD3SS6126 device can be used in either sink-side or source-side applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00