See datasheet for actual packaging/pinout drawings


HDC1050 Low Power Humidity and Temperature Sensor Evaluation Module

TI Store Price:

Unit price: $29.00

Adjust your quantity during checkout

Texas Instruments HDC1050EVM

The HDC1050EVM evaluation kit is a plug and play system to test and evaluate the HDC1050 humidity and temperature sensor. The EVM utilizes a USB interface for control and data streaming, and can be to plugged into a PC USB port. With the simple GUI, humidity and temperature measurements can be streaming within a matter of seconds after the EVM is attached to a PC and the GUI is started. The EVM hosts a MSP430F5528 microcontroller which acts as a bridge between the PC USB interface and the I2C interface to the HDC1050. The sensor section of the PCB may be separated from the main PCB to support prototyping in a system where the sensor is remotely located from the host controller. The HDC1050EVM does not require calibration, nor does it require any software programming - only the HDC1050EVM GUI must be installed. The GUI displays realtime streaming of both humidity and temperature measurements, and allows access to the HDC1050's configuration registers. Temperature and relative humidity data can be logged and exported in CSV format.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00