See datasheet for actual packaging/pinout drawings


Low Power Humidity and Temperature Sensor Evaluation Module

TI Store Price:

Unit price: $29.00

Adjust your quantity during checkout

Texas Instruments HDC1080EVM

The HDC1080EVM evaluation kit is a plug and play system to test and evaluate the HDC1080 humidity and temperature sensor. The EVM utilizes a USB interface for control and data streaming, and can be to plugged into a PC USB port. With the simple GUI, humidity and temperature measurements can be streaming within a matter of seconds after the EVM is attached to a PC and the GUI is started. The EVM hosts a MSP430F5528 microcontroller which acts as a bridge between the PC USB interface and the I2C interface to the HDC1080. The sensor section of the PCB may be separated from the main PCB to support prototyping in a system where the sensor is remotely located from the host controller. The HDC1080EVM does not require calibration,  nor does it require any software programming - only the Sensing Solution EVM GUI must be installed. The GUI displays realtime streaming of both humidity and temperature measurements, and allows access to the HDC1080's configuration registers. Temperature and relative humidity data can be logged and exported in CSV format.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00