HDC2010EVM HDC2010 Low Power Humidity and Temperature Sensor Evaluation Module angled board image

HDC2010EVM

HDC2010 Low Power Humidity and Temperature Sensor Evaluation Module

Pricing

Qty Price
+

Features for the HDC2010EVM

  • Streaming relative humidity and temperature measurements
  • Data logging
  • Full register access
  • USB plug & play
  • Detachable sensor section for prototyping remote operation

Description for the HDC2010EVM

The HDC2010EVM evaluation kit is a plug and play system to test and evaluate the HDC2010 humidity and temperature sensor. The evaluation module (EVM) utilizes a USB interface for control and data streaming, and can be plugged into a PC USB port. With the simple GUI, humidity and temperature measurements can be streaming within a matter of seconds after the EVM is attached to a PC and the GUI is started. The EVM hosts a MSP430F5528 microcontroller which acts as a bridge between the PC USB interface and the I2C interface to the HDC2010. The sensor section of the PCB may be separated from the main PCB to support prototyping in a system where the sensor is remotely located from the host controller. The HDC2010EVM does not require calibration,  nor does it require any software programming - only the Sensing Solution EVM GUI must be installed. The GUI displays real-time streaming of both humidity and temperature measurements, and allows access to the HDC2010's configuration registers. Temperature and relative humidity data can be logged and exported in CSV format.

Pricing

Qty Price
+