See datasheet for actual packaging/pinout drawings

HEATEVM


TI Store Price:

Unit price: $5,749.00

Adjust your quantity during checkout

Texas Instruments HEATEVM

The H.E.A.T. Evaluation Module is a high-temperature signal conditioning and processor evaluation platform with a complete signal chain of components designed to withstand extreme operating temperatures up to 210ºC. The H.E.A.T. EVM PCB is made with Polyimide material and includes high temperature rated passive components, and utilizes high temperature solder material which makes it well suited for operation in a 200°C operating environment. The H.E.A.T. EVM kit includes the H.E.A.T. board. The EVM enables customers to develop applications that can operate in a high-temperature environment quickly with qualified components, risk-free without having to screen off-the-shelve devices for temperature ranges outside their datasheet specifications.

Note: This EVM is RoHS exempt under RoHS exemptions 7(a) and 7(c)I

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00