See datasheet for actual packaging/pinout drawings

HPA-MCUINTERFACE


Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments HPA-MCUINTERFACE

The HPA-MCU Interface board is intended to provide Data Converter customers with the greatest amount of flexibility for the evaluation of Data Acquisition Products from Texas Instruments. The Interface Board maintains a compatible interface with the TMS320 Series of Digital Signal Processors (DSP's) including the TMS320F2407, TMS320F2808and theTMS320F2812.

The interface board consists of two signal conditioning sites, two serial EVM sites, and a parallel EVM site. Regardless of the interface type, all EVM's compatible with the HPA-MCUINTEFACE have a standard analog interface and standard power connector. When combined with sensor or amplifier boards, the HPA-MCUINTERFACE Board can provide a complete data acquisition system for a variety of applications.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00