See datasheet for actual packaging/pinout drawings


Reg. Price: $945.00

TI Store Price:

  • TSW1405EVM-Data Capture: Data Converter EVMs With 8 LVDS Lanes up to 1.0Gbps
  • TSW1406EVM-Pattern Generator: Data Converter EVMs With 8 LVDS Lanes up to 1.0Gbps
  • TSW4806EVM-TSW4806EVM: Low Cost Programmable Clock Source
  • TSW2110EVM-TSW2110EVM: Low Cost Crystal Filtered 10MHz Source
  • TSW2200EVM-TSW2200EVM: Low Cost Portable Power Supply

Adjust your quantity during checkout

Texas Instruments HSDC-SEK-10


The High Speed Data Converter System Evaluation Kit (HSDC-SEK-10) provides an easy-to-use, low-cost solution for evaluating new and existing High-Speed ADC and DAC EVMs from Texas Instruments. These tools include a pattern capture card, pattern generator card, low jitter clock source, clean signal source, and a multi-output regulated power supply. They are simple to use, easily portable and require only one 110-120 VAC source for power. The kit includes 5 EVM’s for only $799.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00