Features for the HSMC-ADC-BRIDGE
- Enables direct connection from TI high speed ADC EVMs with LVDS outputs to the HSMC standard header
Description for the HSMC-ADC-BRIDGE
The HSMC-ADC-Bridge passive interconnect board enables the output of TI’s LVDS output high speed ADCs to be directly connected to a standard HSMC interconnect header, a typical input on the latest Altera FPGA EVMs. This enables users of TI’s high speed data converter EVMs to directly interface to Altera FPGA’s for prototyping purposes, saving the time and cost of producing a custom prototyping board.