See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $499.00
 

Adjust your quantity during checkout

HTFLASHEVM-HTFLASHEVM Evaluation Module

The HTFLASHEVM is designed for verification of the SM28VLT32 in extreme environments. The EVM, as shipped, is ready for test up to 200°C with the following exceptions. The decoupling capacitors need to be swapped from standard temperature range to 200°C rated through-hole components. This was done to save board cost on systems only needing room temperature protocol development. Alternate BOM data is provided for acquiring appropriate 200°C capacitors for in oven testing. Additionally, the plastic separators for the installed pins should be removed before exposing entire board to oven temperatures.

The EVM provides 100-mil berg type pins for access to SPI control pins (CS#,SO,SI,SCK), FLCLK, WP#, HOLD#, and power. Additionally, a footprint for an oscillator is present on the layout to allow the population of a standalone 12-MHz or slower oscillator.

Note: This EVM is RoHS exempt under RoHS exemption 7(a)

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00