See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $299.00

HVACIMTR-AC Induction Motor for TMDSHVMTRPFCKIT

The ACI Motor Kit is designed for customers looking to use the High Voltage Motor Control and PFC Developer's kit with an AC induction motor. The kit includes a three phase AC induction motor and an encoder, both of which are work with the motor control kit software right out of the box.

All software, documentation, and hardware documents can be accessed by installing controlSUITE.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00