See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

HVDA5405QDRQ1


Automotive Catalog 5-V CAN Transceiver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.87
10 - 24 $ 3.33
25 - 99 $ 3.28
100 - 249 $ 2.67
250 - 499 $ 2.63
500 - 749 $ 2.20
750 - 999 $ 1.82
1000 - 9999 $ 1.51

Adjust your quantity during checkout

Texas Instruments HVDA5405QDRQ1

The SN65HVDA54x-Q1 and SN65HVDA54x-5-Q1 devices, known as the HVDA54x and HVDA54x-5 respectively, are designed and qualified for use in automotive applications and meets or exceeds the specifications of the ISO 11898 High Speed CAN (Controller Area Network) Physical Layer standard (transceiver).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00