See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.57
10 - 24 $ 3.20
25 - 99 $ 2.97
100 - 249 $ 2.59
250 - 499 $ 2.39
500 - 749 $ 2.00
750 - 999 $ 1.64
1000 - 9999 $ 1.51
  View datasheet for HVDA540QDRQ1 View product folder for HVDA540QDRQ1

Adjust your quantity during checkout

HVDA540QDRQ1-Automotive Catalog 5-V CAN Transceiver With I/O Level Shifting and Supply Optimization

The SN65HVDA54x-Q1 and SN65HVDA54x-5-Q1 devices, known as the HVDA54x and HVDA54x-5 respectively, are designed and qualified for use in automotive applications and meets or exceeds the specifications of the ISO 11898 High Speed CAN (Controller Area Network) Physical Layer standard (transceiver).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00