See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

P | 8

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

INA105KP


Precision Unity Gain Differential Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.63
10 - 24 $ 7.77
25 - 99 $ 7.25
100 - 249 $ 6.50
250 - 499 $ 6.07
500 - 749 $ 5.28
750 - 999 $ 4.57
1000 - 9999 $ 4.48

Adjust your quantity during checkout

Texas Instruments INA105KP

The INA105 is a monolithic Gain = 1 differential amplifier consisting of a precision op amp and on-chip metal film resistors. The resistors are laser trimmed for accurate gain and high common-mode rejection. Excellent TCR tracking of the resistors maintains gain accuracy and common-mode rejection over temperature.

The differential amplifier is the foundation of many commonly used circuits. The INA105 provides this precision circuit function without using an expensive precision resistor network. The INA105 is available in 8-pin plastic DIP, SO-8 surface-mount and TO-99 metal packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00