See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

INA106U


Precision Fixed-Gain Differential Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 12.72
10 - 24 $ 11.46
25 - 99 $ 10.98
100 - 249 $ 9.66
250 - 499 $ 9.24
500 - 749 $ 8.52
750 - 999 $ 7.68
1000 - 9999 $ 6.82

Adjust your quantity during checkout

Texas Instruments INA106U

The INA106 is a monolithic Gain = 10 differential amplifier consisting of a precision op amp and on-chip metal film resistors. The resistors are laser trimmed for accurate gain and high common-mode rejection. Excellent TCR tracking of the resistors maintains gain accuracy and common-mode rejection over temperature.

The differential amplifier is the foundation of many commonly used circuits. The INA106 provides this precision circuit function without using an expensive resistor network. The INA106 is available in 8-pin plastic DIP and SO-8 surface-mount packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00