See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 16

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 14.25
10 - 24 $ 13.25
25 - 99 $ 12.78
100 - 249 $ 11.17
250 - 499 $ 10.63
500 - 749 $ 9.78
750 - 999 $ 8.78
1000 - 9999 $ 8.75
  View datasheet for INA110KU View product folder for INA110KU

Adjust your quantity during checkout

INA110KU-Fast-Settling FET-Input Very High Accuracy Instrumentation Amplifier

The INA110 is a versatile monolithic FET-input instrumentation amplifier. Its current-feedback circuit topology and laser trimmed input stage provide excellent dynamic performance and accuracy. The INA110 settles in 4µs to 0.01%, making it ideal for high speed or multiplexed-input data acquisition systems.

Internal gain-set resistors are provided for gains of 1, 10, 100, 200, and 500V/V. Inputs are protected for differential and common-mode voltages up to ±VCC. Its very high input impedance and low input bias current make the INA110 ideal for applications requiring input filters or input protection circuitry.

The INA110 is available in 16-pin plastic and ceramic DIPs, and in the SOL-16 surface-mount package. Military, industrial and commercial temperature range grades are available.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00