See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.71
10 - 24 $ 6.94
25 - 99 $ 6.48
100 - 249 $ 5.81
250 - 499 $ 5.42
500 - 749 $ 4.72
750 - 999 $ 4.09
1000 - 9999 $ 4.00
  View datasheet for INA117KU View product folder for INA117KU

Adjust your quantity during checkout

INA117KU-High Common-Mode Voltage Difference Amplifier

The INA117 is a precision unity-gain difference amplifier with very high common-mode input voltage range. It is a single monolithic IC consisting of a precision op amp and integrated thin-film resistor network. It can accurately measure small differential voltages in the presence of common-mode signals up to ±200V. The INA117 inputs are protected from momentary common-mode or differential overloads up to ±500V.

In many applications, where galvanic isolation is not essential, the INA117 can replace isolation amplifiers. This can eliminate costly isolated input-side power supplies and their associated ripple, noise and quiescent current. The INA117\x92s 0.001% nonlinearity and 200kHz bandwidth are superior to those of conventional isolation amplifiers.

The INA117 is available in 8-pin plastic mini-DIP and SO-8 surface-mount packages, specified for the \x9640°C to +85°C temperature range. The metal TO-99 models are available specified for the \x9640°C to +85°C and \x9655°C to +125°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00