See datasheet for actual packaging/pinout drawings

Package | PIN:

P | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 10.28
10 - 24 $ 9.56
25 - 99 $ 9.23
100 - 249 $ 8.06
250 - 499 $ 7.67
500 - 749 $ 7.06
750 - 999 $ 6.34
1000 - 9999 $ 6.32
  View datasheet for INA118P View product folder for INA118P

Adjust your quantity during checkout

INA118P-Precision, Low Power Instrumentation Amplifier

The INA118 is a low-power, general-purpose instrumentation amplifier offering excellent accuracy. The device’s versatile, 3-op amp design and small size make it ideal for a wide range of applications. Current-feedback input circuitry provides wide bandwidth, even at high gain (70 kHz at G = 100).

A single external resistor sets any gain from 1 to 10000. Internal input protection can withstand up to ±40 V without damage.

The INA118 is laser-trimmed for low offset voltage (50 µV), drift (0.5 µV/°C), and high common-mode rejection (110 dB at G = 1000). The INA118 operates with power supplies as low as ±1.35 V, and quiescent current is only 350 µA, making the device ideal for battery-operated systems.

The INA118 is available in 8-pin plastic DIP and SO-8 surface-mount packages, specified for the –40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00