See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

P | 8

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

INA121PA


FET-Input, Low Power Instrumentation Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.54
10 - 24 $ 4.98
25 - 99 $ 4.66
100 - 249 $ 4.18
250 - 499 $ 3.90
500 - 749 $ 3.39
750 - 999 $ 2.94
1000 - 9999 $ 2.88

Adjust your quantity during checkout

Texas Instruments INA121PA

The INA121 is a FET-input, low power instrumentation amplifier offering excellent accuracy. Its versatile three-op amp design and very small size make it ideal for a variety of general purpose applications. Low bias current (±4pA) allows use with high impedance sources.

Gain can be set from 1V to 10,000V/V with a single external resistor. Internal input protection can withstand up to ±40V without damage.

The INA121 is laser-trimmed for very low offset voltage (±200µV), low offset drift (±2µV/°C), and high common-mode rejection (106dB at G = 100). It operates on power supplies as low as ±2.25V (+4.5V), allowing use in battery operated and single 5V systems. Quiescent current is only 450µA.

Package options include 8-pin plastic DIP and SO-8 surface mount. All are specified for the -40°C to +85°C industrial temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00