See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 16

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

INA125PA


Instrumentation Amplifier with Precision Voltage Reference

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.95
10 - 24 $ 5.37
25 - 99 $ 4.93
100 - 249 $ 4.42
250 - 499 $ 4.08
500 - 749 $ 3.60
750 - 999 $ 3.18
1000 - 9999 $ 2.76

Adjust your quantity during checkout

Texas Instruments INA125PA

The INA125 is a low power, high accuracy instrumentation amplifier with a precision voltage reference. It provides complete bridge excitation and precision differential-input amplification on a single integrated circuit.

A single external resistor sets any gain from 4 to 10,000. The INA125 is laser-trimmed for low offset voltage (250µV), low offset drift (2µV/°C), and high common-mode rejection (100dB at G = 100). It operates on single (+2.7V to +36V) or dual (±1.35V to ±18V) supplies.

The voltage reference is externally adjustable with pin-selectable voltages of 2.5V, 5V, or 10V, allowing use with a variety of transducers. The reference voltage is accurate to ±0.5% (max) with ±35ppm/°C drift (max). Sleep mode allows shutdown and duty cycle operation to save power.

The INA125 is available in 16-pin plastic DIP and SO-16 surface-mount packages and is specified for the -40°C to +85°C industrial temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00