See datasheet for actual packaging/pinout drawings

Package | PIN:

DGK | 8

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.94
10 - 24 $ 3.55
25 - 99 $ 3.30
100 - 249 $ 2.89
250 - 499 $ 2.71
500 - 749 $ 2.31
750 - 999 $ 1.95
1000 - 9999 $ 1.86
  View datasheet for INA126E/250 View product folder for INA126E/250

Adjust your quantity during checkout

INA126E/250-Micropower Instrumentation Amplifier Single and Dual Versions

The INA126 and INA2126 are precision instrumentation amplifiers for accurate, low noise differential-signal acquisition. Their two-op-amp design provides excellent performance with low quiescent current (175 µA/channel). Combined with a wide operating voltage range of ±1.35 V to ±18 V, makes the INAx126 ideal for portable instrumentation and data acquisition systems.

Gain can be set from 5 V/V to 10000 V/V with a single external resistor. Laser-trimmed input circuitry provides low offset voltage (250-µV maximum), low offset voltage drift (3-µV/°C maximum), and excellent common-mode rejection.

Single version package options include 8-pin plastic PDIP, SOIC-8, and fine-pitch VSSOP-8 surface-mount. Dual version is available in 16-pin plastic PDIP, SOIC-8, and the space-saving, fine-pitch SSOP-16 surface-mount. All are specified for the –40°C to +85°C industrial temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00