See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 15.17
10 - 24 $ 14.10
25 - 99 $ 13.61
100 - 249 $ 11.89
250 - 499 $ 11.32
500 - 749 $ 10.41
750 - 999 $ 9.35
1000 - 9999 $ 9.32
  View datasheet for INA129MDREP View product folder for INA129MDREP

Adjust your quantity during checkout

INA129MDREP-Enhanced Product Precision, Low Power Instrumentation Amplifiers

The INA129-EP device is a low power, general-purpose instrumentation amplifier offering excellent accuracy. The versatile 3-op amp design and small size make the device ideal for a wide range of applications. Current-feedback input circuitry provides wide bandwidth even at high gain (200 kHz at G = 100).

A single external resistor sets any gain from 1 to 10,000. The INA129-EP provides an industry-standard gain equation; the INA129-EP gain equation is compatible with the AD620.

The INA129-EP device is laser trimmed for very low offset voltage, drift, and high common-mode rejection (113 dB at G ≥ 100). It operates with power supplies as low as ±2.25 V, and quiescent current is only 750 µA–ideal for battery operated systems. Internal input protection can withstand up to ±40 V without damage.

The INA129-EP is available in a 8-Pin SOIC surface-mount package specified for the –55°C to 125°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00