See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.00
10 - 24 $ 7.20
25 - 99 $ 6.72
100 - 249 $ 6.03
250 - 499 $ 5.63
500 - 749 $ 4.90
750 - 999 $ 4.24
1000 - 9999 $ 4.15
  View datasheet for INA129UA View product folder for INA129UA

Adjust your quantity during checkout

INA129UA-Precision, Low Power Instrumentation Amplifiers

The INA128 and INA129 are low-power, general purpose instrumentation amplifiers offering excellent accuracy. The versatile 3-op amp design and small size make these amplifiers ideal for a wide range of applications. Current-feedback input circuitry provides wide bandwidth even at high gain (200 kHz at G = 100).

A single external resistor sets any gain from 1 to 10,000. The INA128 provides an industry-standard gain equation; the INA129 gain equation is compatible with the AD620.

The INA12x is laser-trimmed for very low offset voltage (50 µV), drift (0.5 µV/°C) and high common-mode rejection (120 dB at G ≥ 100). The INA12x operates with power supplies as low as ±2.25 V, and quiescent current is only 700 µA, ideal for battery-operated systems. Internal input protection can withstand up to ±40 V without damage.

The INA12x is available in 8-pin plastic DIP and SO-8 surface-mount packages, specified for the –40°C to +85°C temperature range. The INA128 is also available in a dual configuration, the INA2128.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00