See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

INA132UA


Low Power, Single-Supply Difference Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.94
10 - 24 $ 2.65
25 - 99 $ 2.46
100 - 249 $ 2.16
250 - 499 $ 2.03
500 - 749 $ 1.72
750 - 999 $ 1.45
1000 - 9999 $ 1.39

Adjust your quantity during checkout

Texas Instruments INA132UA

The INA132 is a low power, unity-gain differential amplifier consisting of a precision op amp with a precision resistor network. The on-chip resistors are laser trimmed for accurate gain and high commonmode rejection. Excellent TCR tracking of the resistors maintains gain accuracy and common-mode rejection over temperature. The internal op amp’s common-mode range extends to the negative supply—ideal for single-supply applications. It operates on single (2.7V to 36V) or dual supplies (±1.35V to ±18V).

The differential amplifier is the foundation of many commonly used circuits. The INA132 provides this circuit function without using an expensive precision resistor network. The INA132 is available in 8-pin DIP and SO-8 surface-mount packages and is specified for operation over the extended industrial temperature range, −40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00