See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.17
10 - 24 $ 8.25
25 - 99 $ 7.70
100 - 249 $ 6.91
250 - 499 $ 6.45
500 - 749 $ 5.61
750 - 999 $ 4.86
1000 - 9999 $ 4.76
  View datasheet for INA141UA View product folder for INA141UA

Adjust your quantity during checkout

INA141UA-Precision, Low Power, G = 10, 100 Instrumentation Amplifier

The INA141 is a low power, general purpose instrumentation amplifier offering excellent accuracy. Its versatile 3-op amp design and small size make it ideal for a wide range of applications. Current-feedback input circuitry provides wide bandwidth even at high gain (200kHz at G = 100).

Simple pin connections set an accurate gain of 10 or 100V/V without external resistors. Internal input protection can withstand up to ±40V without damage.

The INA141 is laser trimmed for very low offset voltage (50µV), drift (0.5µV/°C) and high common-mode rejection (117dB at G = 100). It operates with power supplies as low as ±2.25V, and quiescent current is only 750µA—ideal for battery operated systems.

The INA141 is available in 8-pin plastic DIP, and SO-8 surface-mount packages, specified for the -40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00