See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.49
10 - 24 $ 4.04
25 - 99 $ 3.77
100 - 249 $ 3.38
250 - 499 $ 3.16
500 - 749 $ 2.75
750 - 999 $ 2.38
1000 - 9999 $ 2.33
  View datasheet for INA146UA View product folder for INA146UA

Adjust your quantity during checkout

INA146UA-High-Voltage, Programmable Gain Difference Amplifier

The INA146 is a precision difference amplifier that can be used to accurately attenuate high differential voltages and reject high common-mode voltages for compatibility with common signal processing voltage levels. High-voltage capability also affords inherent input protection. The input common-mode range ex-tends beyond both supply rails, making the INA146 well-suited for both single and dual supply applica-tions.

On-chip precision resistors are laser-trimmed to achieve accurate gain and high common-mode rejection. Ex-cellent TCR tracking of these resistors assures contin-ued high precision over temperature.

A 10:1 difference amplifier provides 0.1V/V gain when the output amplifier is used as a unity-gain buffer. In this configuration, input voltages up to ±100V can be measured. Gains greater than 0.1V/V can be set with an external resistor pair without affect-ing the common-mode input range.

The INA146 is available in the SO-8 surface-mount package specified for the extended industrial tempera-ture range, -40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00