See datasheet for actual packaging/pinout drawings

Package | PIN:

DGK | 8

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.01
10 - 24 $ 6.30
25 - 99 $ 5.89
100 - 249 $ 5.28
250 - 499 $ 4.93
500 - 749 $ 4.29
750 - 999 $ 3.71
1000 - 9999 $ 3.64
  View datasheet for INA159AMDGKTEP View product folder for INA159AMDGKTEP

Adjust your quantity during checkout

INA159AMDGKTEP-Enhanced Product Precision, Gain of 0.2 Level Translation Difference Amplifier

The INA159 is a high slew rate, G = 1/5 difference amplifier consisting of a precision op amp with a precision resistor network. The gain of 1/5 makes the INA159 useful to couple ±10-V signals to single-supply analog-to-digital converters (ADCs), particularly those operating on a single +5-V supply. The on-chip resistors are laser-trimmed for accurate gain and high common-mode rejection. Excellent temperature coefficient of resistance (TCR) tracking of the resistors maintains gain accuracy and common-mode rejection over temperature. The input common-mode voltage range extends beyond the positive and negative supply rails. It operates on a total of 1.8-V to 5.5-V single or split supplies. The INA159 reference input uses two resistors for easy mid-supply or reference biasing.

The difference amplifier is the foundation of many commonly-used circuits. The INA159 provides this circuit function without using an expensive external precision resistor network. The INA159 is available in an MSOP-8 surface-mount package and is specified for operation over the extended industrial temperature range, –55°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00