See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

INA1650QPWRQ1


Automotive, High Common-mode Rejection, Low Distortion Differential Audio Line Receiver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.13
10 - 24 $ 3.72
25 - 99 $ 3.46
100 - 249 $ 3.03
250 - 499 $ 2.84
500 - 749 $ 2.42
750 - 999 $ 2.04
1000 - 9999 $ 1.95

Adjust your quantity during checkout

Texas Instruments INA1650QPWRQ1

The INA1650-Q1 SoundPlus™ audio line receiver achieves an extremely high common-mode rejection ratio (CMRR) of 91 dB while maintaining ultra-low THD+N of –119 dB at 1 kHz for 20-dBu signal levels. Unlike other line receiver products, the INA1650-Q1 CMRR is characterized over temperature and tested in production to deliver consistent performance in a wide variety of applications.

The INA1650-Q1 operates over a very-wide-supply range of ±2.25 V to ±12 V, on 10.5 mA of supply current. In addition to the two line-receiver channels, a buffered midsupply reference output is included to allow the INA1650-Q1 to be configured for dual- or single-supply applications. The mid-supply output can be used as a bias voltage for other analog circuitry in the signal chain.

The INA1650-Q1 features a unique internal layout for lowest crosstalk and freedom from interactions between channels, even when overdriven or overloaded. This device is specified from –40°C to +125°C.

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00